VOF-150 Series - 150 W, Single Output, PFC, 3" x 5", Open Frame, Chassis Mount, Ac-Dc Power Supply

Manufacturer CUI
Description 5 Vdc, 18 A, 90 W
Model Number VOF-150-5
Product selection
Selector Model Number Stock Check Product Information Package Type Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Grade Number of Outputs Safety Approvals Input Voltage (Vac) Output Voltage (Vdc) Power (W) Output Current (A)
1 VOF-150-5 VOF-150-5 Stock Check VOF-150-5 Product Information Open Frame 5 x 3 x 1.32 127 x 76.2 x 33.6 Chassis Commercial 1 CE, TUV, UL/cUL 90 ~ 277 5 90 18
2 VOF-150-12 VOF-150-12 Stock Check VOF-150-12 Product Information Open Frame 5 x 3 x 1.32 127 x 76.2 x 33.6 Chassis Commercial 1 CE, TUV, UL/cUL 90 ~ 277 12 150 12.5
3 VOF-150-15 VOF-150-15 Stock Check VOF-150-15 Product Information Open Frame 5 x 3 x 1.32 127 x 76.2 x 33.6 Chassis Commercial 1 CE, TUV, UL/cUL 90 ~ 277 15 150 10
4 VOF-150-24 VOF-150-24 Stock Check VOF-150-24 Product Information Open Frame 5 x 3 x 1.32 127 x 76.2 x 33.6 Chassis Commercial 1 CE, TUV, UL/cUL 90 ~ 277 24 150 6.3
5 VOF-150-36 VOF-150-36 Stock Check VOF-150-36 Product Information Open Frame 5 x 3 x 1.32 127 x 76.2 x 33.6 Chassis Commercial 1 CE, TUV, UL/cUL 90 ~ 277 36 150 4.2
6 VOF-150-48 VOF-150-48 Stock Check VOF-150-48 Product Information Open Frame 5 x 3 x 1.32 127 x 76.2 x 33.6 Chassis Commercial 1 CE, TUV, UL/cUL 90 ~ 277 48 150 3.2
Model Number
Stock Check
Product Information
Package Type
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Mounting Style
Grade
Number of Outputs
Safety Approvals
Input Voltage (Vac)
Output Voltage (Vdc)
Power (W)
Output Current (A)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.
Users Who Downloaded This Product Also Downloaded
Page