CP85-2 Series - 8.5 A Multi-Stage Peltier (TEC) Module

Manufacturer CUI
Description 40 x 40 x 7.05 mm, 8.5 A Input w/Leads
Model Number CP854705-2
Product selection
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Length (mm) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP854705-2 CP854705-2 Stock Check CP854705-2 Product Information 7.05 8.5 1.57 x 1.57 x 0.28 40 x 40 x 7.05 40 40 51.6 95 1.65 16.1 85 58
Model Number
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Length (mm)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.