CP105H Series - 10.5 A High Performance Peltier (TEC) Module

Manufacturer CUI
Description 40 x 40 x 3.3 mm, 10.5 A Input w/ Leads
Model Number CP105433H
Product selection
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Special Features Length (mm) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP105433H CP105433H Stock Check CP105433H Product Information 3.3 10.5 1.575 x 1.575 x 0.13 40 x 40 x 3.3 arcTEC™ structure 40 40 93 75 1.15 15.4 68 102
Model Number
Stock Check
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Special Features
Length (mm)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.