CDS-40288-L100 - 40 x 28.5 mm, Rectangular Frame, 6 W, 8 Ohms, Neodymium Magnet, Paper Cone, RoHS Compliant

Manufacturer CUI
Description 40 x 28.5 mm, Rectangular Frame, 6 W, 8 Ohms, Neodymium Magnet, Paper Cone
Model Number CDS-40288-L100
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Cone Type Magnet Type Frame Shape Length (mm) Width (mm) Impedance (Ohms) Max Input (W) Resonance Freq. (Hz)
1 CDS-40288-L100 CDS-40288-L100 Stock Check CDS-40288-L100 Product Information 17.5 84 (1 W / 0.5 m) 1.575 x 1.122 x 0.689 40 x 28.5 x 17.5 Wire Leads Paper Nd-Fe-B Rectangular 40 28.5 8 8 650
Model Number
Height (mm)
S.P. Level (dB)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Length (mm)
Width (mm)
Impedance (Ohms)
Max Input (W)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.
Users Who Downloaded This Product Also Downloaded
Page