CMS0401KL-1X - 40 mm x 40 mm, Square Frame, 4.0 W, 8 Ohm, Neodymium Magnet, Mylar Cone, RoHS Compliant

Manufacturer CUI
Description 40 mm x 40 mm, Square Frame, 4.0 W, 8 Ohm, Neodymium Magnet, Mylar Cone
Model Number CMS0401KL-1X
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Cone Type Magnet Type Frame Shape Length (mm) Width (mm) Impedance (Ohms) Max Input (W) Resonance Freq. (Hz)
1 CMS0401KL-1X CMS0401KL-1X Stock Check CMS0401KL-1X Product Information 14.5 87 (1 W / 0.5 m) 1.57 x 1.57 x 0.57 40 x 40 x 14.5 Solder Eyelet(s) Mylar Nd-Fe-B Square 40 40 8 6 320
Model Number
Product Information
Height (mm)
S.P. Level (dB)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Length (mm)
Width (mm)
Impedance (Ohms)
Max Input (W)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.