CMS-40504N-L152 - 40 mm, Round Frame, 2 W, 4 Ohm, Neodymium Magnet, Mylar Cone, Wire Leads, RoHS Compliant

Manufacturer CUI
Description 40 mm, Round Frame, 2 W, 4 Ohm, Neodymium Magnet, Mylar Cone, Wire Leads
Model Number CMS-40504N-L152
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Diameter (mm) Mounting Style Cone Type Magnet Type Frame Shape Dimensions Ø x H (in) Impedance (Ohms) Max Input (W) Dimensions Ø x H (mm) Resonance Freq. (Hz)
1 CMS-40504N-L152 CMS-40504N-L152 Stock Check CMS-40504N-L152 Product Information 5 100 (1 W / 0.1 m) 40 Wire Leads Mylar Nd-Fe-B Round 1.57 x 0.196 4 2.5 40 x 5 500
Model Number
Height (mm)
S.P. Level (dB)
Diameter (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Dimensions Ø x H (in)
Impedance (Ohms)
Max Input (W)
Dimensions Ø x H (mm)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.