CMC-4015-25T - 4.0 mm, Omnidirectional, Terminal Mount, 3.0 Vdc, Electret Condenser Microphone, RoHS Compliant

Manufacturer CUI
Description 4.0 mm, Omnidirectional, Terminal Mount, 3.0 Vdc, Electret Condenser Microphone
Model Number CMC-4015-25T
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Sensitivity (db) Diameter (mm) Depth (in) Diameter (in) Directivity Operating Freq. (Hz) Sensitivity Reduction (dB) Operating Voltage (Vdc) Signal : Noise Ratio (dBA) Termination Depth (mm) Output Impedance (KΩ)
1 CMC-4015-25T CMC-4015-25T Stock Check CMC-4015-25T Product Information -25 4 0.06 0.16 Omnidirectional 100 ~ 20000 -3 3 62 Terminal Type 1.5 2.2
Model Number
Product Information
Sensitivity (db)
Diameter (mm)
Depth (in)
Diameter (in)
Directivity
Operating Freq. (Hz)
Sensitivity Reduction (dB)
Operating Voltage (Vdc)
Signal : Noise Ratio (dBA)
Termination
Depth (mm)
Output Impedance (KΩ)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.