CMC-4013-SMT-TR - 4.0 mm, Omnidirectional, Terminal Mount, 2.0 Vdc, Electret Condenser Microphone, RoHS Compliant

Manufacturer CUI
Description 4.0 mm, Omnidirectional, Terminal Mount, 2.0 Vdc, Electret Condenser Microphone
Model Number CMC-4013-SMT-TR
Product selection
Selector Model Number Stock Check Product Information Sensitivity (db) Diameter (mm) Depth (in) Diameter (in) Directivity Operating Freq. (Hz) Sensitivity Reduction (dB) Operating Voltage (Vdc) Signal : Noise Ratio (dBA) Termination Depth (mm) Output Impedance (KΩ)
1 CMC-4013-SMT-TR CMC-4013-SMT-TR Stock Check CMC-4013-SMT-TR Product Information -42 4 0.05 0.16 Omnidirectional 100 ~ 20000 -3 2 58 Terminal Type 1.3 2.2
Model Number
Sensitivity (db)
Diameter (mm)
Depth (in)
Diameter (in)
Directivity
Operating Freq. (Hz)
Sensitivity Reduction (dB)
Operating Voltage (Vdc)
Signal : Noise Ratio (dBA)
Termination
Depth (mm)
Output Impedance (KΩ)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.