PDP-40 - 4 Position , 7.5 A, Straight, Plug, Power DIN Connector, RoHS Compliant

Manufacturer CUI
Description 4 Position , 7.5 A, Straight, Plug, Power DIN Connector
Model Number PDP-40
Product selection
Selector Model Number Stock Check Product Information Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 PDP-40 PDP-40 Stock Check PDP-40 Product Information Plug Cable 50 14 4 20 No 7.5 0 Vertical
Model Number
Stock Check
Product Information
Connector Type
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.