PD-40 - 4 Position , 7.5 A, Right Angle, Through Hole, Power DIN Connector, RoHS Compliant

Manufacturer CUI
Description 4 Position , 7.5 A, Right Angle, Through Hole, Power DIN Connector
Model Number PD-40
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 PD-40 PD-40 Stock Check PD-40 Product Information 14 Jack Through Hole 17 14.9 4 20 No 7.5 0 Horizontal
Model Number
Stock Check
Product Information
Height (mm)
Connector Type
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.