SJ-3506-SMT-TR - 3.5 mm, Stereo, Right Angle, Mid Mount SMT, Dual Switches, Shielded, Audio Jack Connector, RoHS Compliant

Manufacturer CUI
Description 3.5 mm, Stereo, Right Angle, Mid Mount SMT, Dual Switches, Shielded, Audio Jack Connector
Model Number SJ-3506-SMT-TR
Product selection
Selector Model Number Stock Check Product Information Audio Standard (mm) Height (mm) Color Connector Type Number of Ports Mounting Style Length (mm) Width (mm) Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 SJ-3506-SMT-TR SJ-3506-SMT-TR Stock Check SJ-3506-SMT-TR Product Information 3.5 6 Black Jack 1 Mid Mount SMT 15.2 12.8 3 12 Yes 1 Normally Open Horizontal
Model Number
Audio Standard (mm)
Height (mm)
Color
Connector Type
Number of Ports
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.