SJ2-35355A-SMT-TR - 3.5 mm, Stereo, Right Angle, Mid Mount (SMT), Audio Jack Connector, RoHS Compliant

Manufacturer CUI
Description 3.5 mm, Stereo, Right Angle, Mid Mount (SMT), Audio Jack Connector
Model Number SJ2-35355A-SMT-TR
Product selection
Selector Model Number Stock Check Product Information Audio Standard (mm) Height (mm) Dimensions LxWxH (in) Color Dimensions LxWxH (mm) Connector Type Number of Ports Mounting Style Length (mm) Width (mm) Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 SJ2-35355A-SMT-TR SJ2-35355A-SMT-TR Stock Check SJ2-35355A-SMT-TR Product Information 3.5 4.2 0.48 x 0.28 x 0.16 Black 12.2 x 7.2 x 4.2 Jack 1 Mid Mount SMT 12.2 7.2 5 12 No 1 0 Horizontal
Model Number
Audio Standard (mm)
Height (mm)
Dimensions LxWxH (in)
Color
Dimensions LxWxH (mm)
Connector Type
Number of Ports
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.