SJ-358XNG Series - 3.5 mm, Stereo, Right Angle, Through Hole, DPDT Switch, Kinked Pins, Audio Jack Connector

Manufacturer CUI
Description 3.5 mm Right-Angle Stereo Jack w/ SPDT Switch
Model Number SJ-3580ANG
Product selection
Selector Model Number Stock Check Product Information Audio Standard (mm) Color Connector Type Number of Ports Mounting Style Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 SJ-3580ANG SJ-3580ANG Stock Check SJ-3580ANG Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 DPDT Horizontal
2 SJ-3580BNG SJ-3580BNG Stock Check SJ-3580BNG Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 DPDT Horizontal
3 SJ-3581NG SJ-3581NG Stock Check SJ-3581NG Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 DPDT Horizontal
4 SJ-3589ANG SJ-3589ANG Stock Check SJ-3589ANG Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 DPDT Horizontal
5 SJ-3589BNG SJ-3589BNG Stock Check SJ-3589BNG Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 DPDT Horizontal
Model Number
Stock Check
Product Information
Audio Standard (mm)
Color
Connector Type
Number of Ports
Mounting Style
Number of Conductors
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.