SJ-357XN Series - 3.5 mm, Stereo, Right Angle, Through Hole, DPDT Switch, Audio Jack Connector

Manufacturer CUI
Description 3.5 mm Right-Angle Stereo Jack w/ SPDT Switch
Model Number SJ-3570AN
Product selection
Selector Model Number Stock Check Product Information Audio Standard (mm) Color Connector Type Number of Ports Mounting Style Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 SJ-3570AN SJ-3570AN Stock Check SJ-3570AN Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 DPDT Horizontal
2 SJ-3570BN SJ-3570BN Stock Check SJ-3570BN Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 DPDT Horizontal
3 SJ-3571N SJ-3571N Stock Check SJ-3571N Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 DPDT Horizontal
4 SJ-3579AN SJ-3579AN Stock Check SJ-3579AN Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 DPDT Horizontal
5 SJ-3579BN SJ-3579BN Stock Check SJ-3579BN Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 DPDT Horizontal
Model Number
Stock Check
Product Information
Audio Standard (mm)
Color
Connector Type
Number of Ports
Mounting Style
Number of Conductors
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.