SJ-356XN Series - 3.5 mm, Stereo, Right Angle, Through Hole, SPDT Switch, Audio Jack Connector

Manufacturer CUI
Description 3.5 mm Right-Angle Stereo Jack w/ SPDT Switch
Model Number SJ-3566AN
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Audio Standard (mm) Color Connector Type Number of Ports Mounting Style Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 SJ-3566AN SJ-3566AN Stock Check SJ-3566AN Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 SPDT Horizontal
2 SJ-3566BN SJ-3566BN Stock Check SJ-3566BN Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 SPDT Horizontal
3 SJ-3567AN SJ-3567AN Stock Check SJ-3567AN Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 SPDT Horizontal
4 SJ-3567BN SJ-3567BN Stock Check SJ-3567BN Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 SPDT Horizontal
5 SJ-3568N SJ-3568N Stock Check SJ-3568N Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 SPDT Horizontal
Model Number
Stock Check
Product Information
Audio Standard (mm)
Color
Connector Type
Number of Ports
Mounting Style
Number of Conductors
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.