SJ1-353X Series - 3.5 mm, Stereo, Right Angle, Through Hole, Threaded Bushing, Audio Jack Connector

Manufacturer CUI
Description 3.5 mm Right-Angle Stereo Jack, 3 Pin PCB Mount, Threaded w/ Nut
Model Number SJ1-3533
Product selection
Selector Model Number Stock Check Product Information Audio Standard (mm) Color Connector Type Number of Ports Mounting Style Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 SJ1-3533 SJ1-3533 Stock Check SJ1-3533 Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 0 Horizontal
2 SJ1-3534 SJ1-3534 Stock Check SJ1-3534 Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 1 Horizontal
3 SJ1-3535 SJ1-3535 Stock Check SJ1-3535 Product Information 3.5 Black Jack 1 Through Hole 3 12 No 1 2 Horizontal
Model Number
Stock Check
Product Information
Audio Standard (mm)
Color
Connector Type
Number of Ports
Mounting Style
Number of Conductors
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.