SJ1-43502PM - 3.5 mm, 4 Conductors, Vertical, Panel Mount, Audio Jack Connector, RoHS Compliant

Manufacturer CUI
Description 3.5 mm, 4 Conductors, Vertical, Panel Mount, Audio Jack Connector
Model Number SJ1-43502PM
Product selection
Selector Model Number Stock Check Product Information Audio Standard (mm) Color Connector Type Number of Ports Mounting Style Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 SJ1-43502PM SJ1-43502PM Stock Check SJ1-43502PM Product Information 3.5 Black Jack 1 Panel Mount 4 12 No 1 0 Vertical
Model Number
Product Information
Audio Standard (mm)
Color
Connector Type
Number of Ports
Mounting Style
Number of Conductors
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.