PYB15-T Series - 15 W, 4:1 Input Range, Single/Dual Regulated Output, 1,500 Vdc Isolation, Dc-Dc Converter

Manufacturer CUI
Description 3.3 vdc, 4 A, 13.2 W, 9 ~ 36 vdc Input Range
Model Number PYB15-Q24-S3-T
Product selection
Selector Model Number Stock Check Product Information Package Type Dimensions LxWxH (in) Dimensions LxWxH (mm) Number of Outputs Regulation Isolation (Vdc) Nom. Input Voltage (Vdc) Output Voltage (Vdc) Input Voltage (Vdc) Power (W) Output Current (A)
14 PYB15-Q24-S3-T PYB15-Q24-S3-T Stock Check PYB15-Q24-S3-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 1 Yes 1500 12, 15, 18, 20, 24, 28, 30, 32, 36, 9 3.3 9 ~ 36 13.2 4
16 PYB15-Q24-S5-T PYB15-Q24-S5-T Stock Check PYB15-Q24-S5-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 1 Yes 1500 12, 15, 18, 20, 24, 28, 30, 32, 36, 9 5 9 ~ 36 15 3
8 PYB15-Q24-S12-T PYB15-Q24-S12-T Stock Check PYB15-Q24-S12-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 1 Yes 1500 12, 15, 18, 20, 24, 28, 30, 32, 36, 9 12 9 ~ 36 15 1.25
10 PYB15-Q24-S15-T PYB15-Q24-S15-T Stock Check PYB15-Q24-S15-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 1 Yes 1500 12, 15, 18, 20, 24, 28, 30, 32, 36, 9 15 9 ~ 36 15 1
12 PYB15-Q24-S24-T PYB15-Q24-S24-T Stock Check PYB15-Q24-S24-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 1 Yes 1500 12, 15, 18, 20, 24, 28, 30, 32, 36, 9 24 9 ~ 36 15 0.625
6 PYB15-Q24-D5-T PYB15-Q24-D5-T Stock Check PYB15-Q24-D5-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 2 Yes 1500 12, 15, 18, 20, 24, 28, 30, 32, 36, 9 5/-5 9 ~ 36 15 1.5/1.5
2 PYB15-Q24-D12-T PYB15-Q24-D12-T Stock Check PYB15-Q24-D12-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 2 Yes 1500 12, 15, 18, 20, 24, 28, 30, 32, 36, 9 12/-12 9 ~ 36 15 0.625/0.625
4 PYB15-Q24-D15-T PYB15-Q24-D15-T Stock Check PYB15-Q24-D15-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 2 Yes 1500 12, 15, 18, 20, 24, 28, 30, 32, 36, 9 15/-15 9 ~ 36 15 0.5/0.5
28 PYB15-Q48-S3-T PYB15-Q48-S3-T Stock Check PYB15-Q48-S3-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 1 Yes 1500 18, 20, 24, 28, 30, 32, 36, 40, 48, 54, 60, 72 3.3 18 ~ 75 13.2 4
30 PYB15-Q48-S5-T PYB15-Q48-S5-T Stock Check PYB15-Q48-S5-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 1 Yes 1500 18, 20, 24, 28, 30, 32, 36, 40, 48, 54, 60, 72 5 18 ~ 75 15 3
24 PYB15-Q48-S12-T PYB15-Q48-S12-T Stock Check PYB15-Q48-S12-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 1 Yes 1500 18, 20, 24, 28, 30, 32, 36, 40, 48, 54, 60, 72 12 18 ~ 75 15 1.25
26 PYB15-Q48-S15-T PYB15-Q48-S15-T Stock Check PYB15-Q48-S15-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 1 Yes 1500 18, 20, 24, 28, 30, 32, 36, 40, 48, 54, 60, 72 15 18 ~ 75 15 1
22 PYB15-Q48-D5-T PYB15-Q48-D5-T Stock Check PYB15-Q48-D5-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 2 Yes 1500 18, 20, 24, 28, 30, 32, 36, 40, 48, 54, 60, 72 5/-5 18 ~ 75 15 1.5/1.5
18 PYB15-Q48-D12-T PYB15-Q48-D12-T Stock Check PYB15-Q48-D12-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 2 Yes 1500 18, 20, 24, 28, 30, 32, 36, 40, 48, 54, 60, 72 12/-12 18 ~ 75 15 0.625/0.625
20 PYB15-Q48-D15-T PYB15-Q48-D15-T Stock Check PYB15-Q48-D15-T Product Information Chassis Mount 2.99 x 1.24 x 0.835 76 x 31.5 x 21.2 2 Yes 1500 18, 20, 24, 28, 30, 32, 36, 40, 48, 54, 60, 72 15/-15 18 ~ 75 15 0.5/0.5
Model Number
Stock Check
Product Information
Package Type
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Number of Outputs
Regulation
Isolation (Vdc)
Nom. Input Voltage (Vdc)
Output Voltage (Vdc)
Input Voltage (Vdc)
Power (W)
Output Current (A)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.