CMS0321KLX - 32 mm x 32 mm, Square Frame, 2.0 W, 8 Ohm, Neodymium Magnet, Paper Cone, RoHS Compliant

Manufacturer CUI
Description 32 mm x 32 mm, Square Frame, 2.0 W, 8 Ohm, Neodymium Magnet, Paper Cone
Model Number CMS0321KLX
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Cone Type Magnet Type Frame Shape Length (mm) Width (mm) Impedance (Ohms) Max Input (W) Resonance Freq. (Hz)
1 CMS0321KLX CMS0321KLX Stock Check CMS0321KLX Product Information 14.5 86 (1 W / 0.5 m) 1.26 x 1.26 x 0.57 32 x 32 x 14.5 Solder Eyelet(s) Paper Nd-Fe-B Square 32 32 8 4 300
Model Number
Product Information
Height (mm)
S.P. Level (dB)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Length (mm)
Width (mm)
Impedance (Ohms)
Max Input (W)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.