CP85H Series - 8.5 A High Performance Peltier (TEC) Module

Manufacturer CUI
Description 30 x 15 x 3.4 mm, 8.5 A Input w/ Leads
Model Number CP85301534H
Product selection
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Special Features Length (mm) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP85134H CP85134H Stock Check CP85134H Product Information 3.4 8.5 0.59 x 0.59 x 0.13 15 x 15 x 3.4 15 15 10.3 77 0.2 2.1 70 11.3
2 CP85234H CP85234H Stock Check CP85234H Product Information 3.4 8.5 0.79 x 0.79 x 0.13 20 x 20 x 3.4 20 20 18.8 77 0.35 3.8 70 20.8
3 CP853345H CP853345H Stock Check CP853345H Product Information 3.45 8.5 1.18 x 1.18 x 0.14 30 x 30 x 3.45 arcTEC™ structure 30 30 43.1 77 0.85 8.8 70 48
4 CP854345H CP854345H Stock Check CP854345H Product Information 3.45 8.5 1.18 x 1.18 x 0.14 40 x 40 x 3.45 arcTEC™ structure 40 40 77.1 77 1.5 15.7 70 85
5 CP85301534H CP85301534H Stock Check CP85301534H Product Information 3.4 8.5 1.181 x 0.591 x 0.134 30 x 15 x 3.4 30 15 21 77 0.4 4.2 70 23
6 CP85153034H CP85153034H Stock Check CP85153034H Product Information 3.4 8.5 0.591 x 1.181 x 0.134 15 x 30 x 3.4 15 30 21 77 0.4 4.2 70 23
7 CP854020345H CP854020345H Stock Check CP854020345H Product Information 3.45 8.5 1.575 x 0.787 x 0.136 40 x 20 x 3.45 arcTEC™ structure 40 20 38.2 77 0.75 7.6 70 42
8 CP852040345H CP852040345H Stock Check CP852040345H Product Information 3.45 8.5 0.787 x 1.575 x 0.136 20 x 40 x 3.45 arcTEC™ structure 20 40 38.2 77 0.75 7.6 70 42
Model Number
Stock Check
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Special Features
Length (mm)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.