Selector | Model Number | Stock Check | Product Information | Height (mm) | S.P. Level (dB) | Dimensions LxWxH (in) | Dimensions LxWxH (mm) | Mounting Style | Cone Type | Magnet Type | Frame Shape | Length (mm) | Width (mm) | Impedance (Ohms) | Max Input (W) | Resonance Freq. (Hz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | CDS-27204 | CDS-27204 Stock Check | CDS-27204 Product Information | 5.9 | 93 (1 W / 0.1 m) | 1.063 x 0.787 x 0.232 | 27 x 20 x 5.9 | Solder Pads | Cloth | Nd-Fe-B | Rectangular | 27 | 20 | 4 | 2.5 | 850 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Plates
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- All Catalogs