CP39H-2 Series - 3.9 A Multi-Stage Peltier (TEC) Module

Manufacturer CUI
Description 26.25 x 50 x 7.4 mm, 3.9 A Input w/ Leads
Model Number CP39255074H-2
Product selection
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Special Features Length (mm) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP39255074H-2 CP39255074H-2 Stock Check CP39255074H-2 Product Information 7.4 3.9 1.034 x 1.969 x 0.291 26.25 x 50 x 7.4 arcTEC™ structure 26.25 50 18 92 3.07 12.8 82 19.8
Model Number
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Special Features
Length (mm)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.