SJ1-251X-SMT Series - 2.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector

Manufacturer CUI
Description 2.5 mm Surface Mount Stereo Jack, 3 Pin Right-Angle
Model Number SJ1-2513-SMT-TR
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Audio Standard (mm) Color Connector Type Number of Ports Mounting Style Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 SJ1-2513-SMT-TR SJ1-2513-SMT-TR Stock Check SJ1-2513-SMT-TR Product Information 2.5 Black Jack 1 Surface Mount 3 12 No 1 0 Horizontal
2 SJ1-2514-SMT-TR SJ1-2514-SMT-TR Stock Check SJ1-2514-SMT-TR Product Information 2.5 Black Jack 1 Surface Mount 3 12 No 1 1 Horizontal
3 SJ1-2515-SMT-TR SJ1-2515-SMT-TR Stock Check SJ1-2515-SMT-TR Product Information 2.5 Black Jack 1 Surface Mount 3 12 No 1 2 Horizontal
4 SJ1-2513C-SMT-TR SJ1-2513C-SMT-TR Stock Check SJ1-2513C-SMT-TR Product Information 2.5 Black Jack 1 Surface Mount 3 12 No 1 1 Horizontal
Model Number
Stock Check
Product Information
Audio Standard (mm)
Color
Connector Type
Number of Ports
Mounting Style
Number of Conductors
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.