CLF0251MP - 25 mm, Round Frame, 0.1 W, 8 Ohm, Neodymium Magnet, Mylar Cone, RoHS Compliant

Manufacturer CUI
Description 25 mm, Round Frame, 0.1 W, 8 Ohm, Neodymium Magnet, Mylar Cone
Model Number CLF0251MP
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Diameter (mm) Mounting Style Cone Type Magnet Type Frame Shape Dimensions Ø x H (in) Impedance (Ohms) Max Input (W) Dimensions Ø x H (mm) Resonance Freq. (Hz)
1 CLF0251MP CLF0251MP Stock Check CLF0251MP Product Information 5.6 70 (0.1 W / 0.5 m) 25 Solder Pins/Posts Mylar Ferrite Round 0.98 x 0.22 8 0.2 25 x 5.6 650
Model Number
Stock Check
Product Information
Height (mm)
S.P. Level (dB)
Diameter (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Dimensions Ø x H (in)
Impedance (Ohms)
Max Input (W)
Dimensions Ø x H (mm)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.
Users Who Downloaded This Product Also Downloaded
Page