MP3-2501 - 2.5 mm, Mono, Strain Relief, Audio Plug Connector, RoHS Compliant

Manufacturer CUI
Description 2.5 mm, Mono, Strain Relief, Audio Plug Connector
Model Number MP3-2501
Product selection
Selector Model Number Stock Check Product Information Audio Standard (mm) Color Connector Type Number of Ports Mounting Style Length (mm) Width (mm) Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es)
1 MP3-2501 MP3-2501 Stock Check MP3-2501 Product Information 2.5 Black Plug 1 Cable 45.8 9.1 2 3 No 0.5 0
Model Number
Stock Check
Product Information
Audio Standard (mm)
Color
Connector Type
Number of Ports
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.