2

MJ-2509N - 2.5 mm, Mono, Right Angle, Through Hole, Audio Jack Connector, RoHS Compliant

Manufacturer CUI
Description 2.5 mm, Mono, Right Angle, Through Hole, Audio Jack Connector
Model Number MJ-2509N
Product selection
Selector Model Number Stock Check Product Information Audio Standard (mm) Height (mm) Color Connector Type Number of Ports Mounting Style Length (mm) Width (mm) Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 MJ-2509N MJ-2509N Stock Check MJ-2509N Product Information 2.5 5 Black Jack 1 Through Hole 13 8.4 2 12 No 1 1 Horizontal
Model Number
Stock Check
Product Information
Audio Standard (mm)
Height (mm)
Color
Connector Type
Number of Ports
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.