MR-2501 - 2.5 mm, Mono, Octagonal Cover, Strain Relief, Audio Receptacle Connector, RoHS Compliant

Manufacturer CUI
Description 2.5 mm, Mono, Octagonal Cover, Strain Relief, Audio Receptacle Connector
Model Number MR-2501
Product selection
Selector Model Number Stock Check Product Information Audio Standard (mm) Color Connector Type Number of Ports Mounting Style Length (mm) Width (mm) Number of Conductors Current Rating (A) Internal Switch(es) Orientation
1 MR-2501 MR-2501 Stock Check MR-2501 Product Information 2.5 Black Receptacle 1 Cable 37 10.4 2 0.5 0 Vertical
Model Number
Stock Check
Product Information
Audio Standard (mm)
Color
Connector Type
Number of Ports
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.