2

PJ-050BH - 2.5 mm Center Pin, 5.0 A, Right Angle, Through Hole, Pick-n-Place Top, Dc Power Jack Connector, RoHS Compliant

Manufacturer CUI
Description 2.5 mm Center Pin, 5.0 A, Right Angle, Through Hole, Pick-n-Place Top, Dc Power Jack Connector
Model Number PJ-050BH
Product selection
Selector Model Number Stock Check Product Information Height (mm) Outer Hole Ø (mm) Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 PJ-050BH PJ-050BH Stock Check PJ-050BH Product Information 11 6 Jack Through Hole 14.4 9 2 2.5 24 No 5 1 Horizontal
Model Number
Stock Check
Product Information
Height (mm)
Outer Hole Ø (mm)
Connector Type
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Center Pin Ø (mm)
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.