PJ-033B - 2.5 mm Center Pin, 2.5 A, Vertical, Through Hole, Snap-In Tabs, Dc Power Jack Connector, RoHS Compliant

Manufacturer CUI
Description 2.5 mm Center Pin, 2.5 A, Vertical, Through Hole, Snap-In Tabs, Dc Power Jack Connector
Model Number PJ-033B
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) Outer Hole Ø (mm) Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 PJ-033B PJ-033B Stock Check PJ-033B Product Information 15.5 6.1 Jack Through Hole 13 12 2 2.5 24 No 2.5 1 Vertical
Model Number
Stock Check
Product Information
Height (mm)
Outer Hole Ø (mm)
Connector Type
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Center Pin Ø (mm)
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.