2

CPE-522 - 24 mm, 3~20 V, 75 dB, 3.2 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer, RoHS Compliant

Manufacturer CUI
Description 24 mm, 3~20 V, 75 dB, 3.2 kHz, Through Hole, Driving Circuit, Piezo Audio Indicator Buzzer
Model Number CPE-522
Product selection
Selector Model Number Stock Check Product Information Height (mm) Dimensions LxWxH (in) Dimensions LxWxH (mm) Curr. Consumption (mA) Mounting Style Driving Circuit Technology Washable Length (mm) Width (mm) Operating Temp MIN (°C) Operating Temp MAX (°C) Input Type Rated Voltage Wave Solderable Rated Frequency (Hz) Sound Pressure (dB)
1 CPE-522 CPE-522 Stock Check CPE-522 Product Information 25 0.394 x 0.945 x 0.984 10 x 24 x 25 10 Through Hole Yes Piezo No 10 24 -30 115 Vdc 12 No 3200 75
Model Number
Stock Check
Product Information
Height (mm)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Curr. Consumption (mA)
Mounting Style
Driving Circuit
Technology
Washable
Length (mm)
Width (mm)
Operating Temp MIN (°C)
Operating Temp MAX (°C)
Input Type
Rated Voltage
Wave Solderable
Rated Frequency (Hz)
Sound Pressure (dB)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.