CS-3606 - 22.8 x 17.0 mm, 4~8 Vdc, Panel Mount w/ Wire Leads, Mounting Tabs, Solid State Audio Indicator Buzzer, RoHS Compliant

Manufacturer CUI
Description 22.8 x 17.0 mm, 4~8 Vdc, Panel Mount w/ Wire Leads, Mounting Tabs, Solid State Audio Indicator Buzzer
Model Number CS-3606
Product selection
Selector Model Number Stock Check Product Information Height (mm) Dimensions LxWxH (in) Dimensions LxWxH (mm) Curr. Consumption (mA) Mounting Style Driving Circuit Technology Washable Length (mm) Width (mm) Operating Temp MIN (°C) Operating Temp MAX (°C) Input Type Rated Voltage Wave Solderable Sound Pressure (dB)
1 CS-3606 CS-3606 Stock Check CS-3606 Product Information 15.5 0.9 x 0.67 x 0.61 22.8 x 17 x 15.5 45 Panel Mount Yes Solid State No 22.8 17 -20 60 Vdc 6 No 75
Model Number
Stock Check
Product Information
Height (mm)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Curr. Consumption (mA)
Mounting Style
Driving Circuit
Technology
Washable
Length (mm)
Width (mm)
Operating Temp MIN (°C)
Operating Temp MAX (°C)
Input Type
Rated Voltage
Wave Solderable
Sound Pressure (dB)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.