CUI

CP35 Series - 3.5 A Peltier (TEC) Module

Manufacturer CUI
Description 20 x 20 x 4.7 mm, 3.5 A Input w/Leads
Model Number CP35247
Product selection
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Special Features Length (mm) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP35147 CP35147 Stock Check CP35147 Product Information 4.7 3.5 0.59 x 0.59 x 0.18 15 x 15 x 4.7 15 15 3.9 75 0.44 2.1 68 4.3
2 CP35247 CP35247 Stock Check CP35247 Product Information 4.7 3.5 0.79 x 0.79 x 0.18 20 x 20 x 4.7 20 20 7 75 0.8 3.8 68 7.7
3 CP35301547 CP35301547 Stock Check CP35301547 Product Information 4.7 3.5 1.18 x 0.59 x 0.18 30 x 15 x 4.7 30 15 7.9 75 0.9 4.2 68 8.7
4 CP35347 CP35347 Stock Check CP35347 Product Information 4.7 3.5 1.18 x 1.18 x 0.18 30 x 30 x 4.7 arcTEC™ structure 30 30 16 77 1.93 8.6 70 17.8
5 CP35447 CP35447 Stock Check CP35447 Product Information 4.65 3.5 1.57 x 1.57 x 0.18 40 x 40 x 4.65 arcTEC™ structure 40 40 29 77 3.3 15.4 70 32
Model Number
Stock Check
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Special Features
Length (mm)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.