CP20H Series - 2.0 A High Performance Peltier (TEC) Module

Manufacturer CUI
Description 20 x 20 x 4.7 mm, 2.0 A Input w/Leads
Model Number CP20247H
Product selection
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Special Features Length (mm) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP20147H CP20147H Stock Check CP20147H Product Information 4.7 2 0.59 x 0.59 x 0.185 15 x 15 x 4.7 15 15 4.4 77 1.65 3.8 70 5
2 CP20247H CP20247H Stock Check CP20247H Product Information 4.7 2 0.79 x 0.79 x 0.185 20 x 20 x 4.7 20 20 10.2 77 3.7 8.8 70 11.2
3 CP203475H CP203475H Stock Check CP203475H Product Information 4.75 2 1.18 x 1.18 x 0.187 30 x 30 x 4.75 arcTEC™ structure 30 30 18.2 77 6.7 15.7 70 19.5
4 CP20301547H CP20301547H Stock Check CP20301547H Product Information 4.7 2 1.181 x 0.591 x 0.185 30 x 15 x 4.7 30 15 9 77 3.32 7.6 70 9.6
Model Number
Stock Check
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Special Features
Length (mm)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.