CUI

CP70 Series - 7.0 A Peltier (TEC) Module

Manufacturer CUI
Description 20 x 20 x 3.8 mm, 7.0 A Input w/Leads
Model Number CP70237
Product selection
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Special Features Length (mm) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP70137 CP70137 Stock Check CP70137 Product Information 3.8 7 0.59 x 0.59 x 0.15 15 x 15 x 3.8 15 15 7.5 75 0.24 2.1 68 8.3
2 CP70237 CP70237 Stock Check CP70237 Product Information 3.8 7 0.79 x 0.79 x 0.15 20 x 20 x 3.8 20 20 13.6 75 0.42 3.8 68 15.1
3 CP70301537 CP70301537 Stock Check CP70301537 Product Information 3.8 7 1.18 x 0.59 x 0.15 30 x 15 x 3.8 30 15 15.4 75 0.48 4.2 68 17.1
4 CP70337 CP70337 Stock Check CP70337 Product Information 3.7 7 1.18 x 1.18 x 0.145 30 x 30 x 3.7 arcTEC™ structure 30 30 31 77 1 8.6 70 34.6
5 CP70437 CP70437 Stock Check CP70437 Product Information 3.7 7 1.57 x 1.57 x 0.145 40 x 40 x 3.7 arcTEC™ structure 40 40 55 77 1.75 15.4 70 60.5
Model Number
Stock Check
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Special Features
Length (mm)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.