PJ-065A - 2.0 mm Center Pin, 5.0 A, Vertical, Panel Mount, Long Barrel, Dc Power Jack Connector, RoHS Compliant

Manufacturer CUI
Description 2.0 mm Center Pin, 5.0 A, Vertical, Panel Mount, Long Barrel, Dc Power Jack Connector
Model Number PJ-065A
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Outer Hole Ø (mm) Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 PJ-065A PJ-065A Stock Check PJ-065A Product Information 5.7 Jack Panel Mount 23.2 11 2 2 24 No 5 1 Vertical
Model Number
Stock Check
Product Information
Outer Hole Ø (mm)
Connector Type
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Center Pin Ø (mm)
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.