PJ-010AH - 2.0 mm Center Pin, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector, RoHS Compliant

Manufacturer CUI
Description 2.0 mm Center Pin, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector
Model Number PJ-010AH
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) Outer Hole Ø (mm) Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es)
1 PJ-010AH PJ-010AH Stock Check PJ-010AH Product Information 11.9 6.4 Jack Panel Mount 20 9 2 2 24 No 5 1
Model Number
Stock Check
Product Information
Height (mm)
Outer Hole Ø (mm)
Connector Type
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Center Pin Ø (mm)
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.