PJ-067A - 2.0 mm Center Pin, 5.0 A, Right Angle, Panel Mount, Dc Power Jack Connector, RoHS Compliant

Manufacturer CUI
Description 2.0 mm Center Pin, 5.0 A, Right Angle, Panel Mount, Dc Power Jack Connector
Model Number PJ-067A
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Outer Hole Ø (mm) Connector Type Mounting Style Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 PJ-067A PJ-067A Stock Check PJ-067A Product Information 5.5 Jack Panel Mount 2 2 24 No 5 1 Horizontal
Model Number
Stock Check
Product Information
Outer Hole Ø (mm)
Connector Type
Mounting Style
Number of Conductors
Center Pin Ø (mm)
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.