PR-002A - 2.0 mm Center Pin, 4.0 A, Dc Power Receptacle Connector, RoHS Compliant

Manufacturer CUI
Description 2.0 mm Center Pin, 4.0 A, Dc Power Receptacle Connector
Model Number PR-002A
Product selection
Selector Model Number Stock Check Product Information Outer Hole Ø (mm) Connector Type Number of Ports Mounting Style Length (mm) Width (mm) Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 PR-002A PR-002A Stock Check PR-002A Product Information 10 Receptacle 1 Cable 41 10 2 2 24 No 4 0 Vertical
Model Number
Stock Check
Product Information
Outer Hole Ø (mm)
Connector Type
Number of Ports
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Center Pin Ø (mm)
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.