PJ-051A - 2.0 mm Center Pin, 2.5 A, Right Angle, Through Hole, Shielded, Dc Power Jack Connector, RoHS Compliant

Manufacturer CUI
Description 2.0 mm Center Pin, 2.5 A, Right Angle, Through Hole, Shielded, Dc Power Jack Connector
Model Number PJ-051A
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) Outer Hole Ø (mm) Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 PJ-051A PJ-051A Stock Check PJ-051A Product Information 7.3 6 Jack Through Hole 11.5 10.1 2 2 24 Yes 2.5 1 Horizontal
Model Number
Stock Check
Product Information
Height (mm)
Outer Hole Ø (mm)
Connector Type
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Center Pin Ø (mm)
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.