PJ-011A - 2.0 mm Center Pin, 2.0 A, Vertical, Panel Mount, Dc Power Jack Connector, RoHS Compliant

Manufacturer CUI
Description 2.0 mm Center Pin, 2.0 A, Vertical, Panel Mount, Dc Power Jack Connector
Model Number PJ-011A
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) Outer Hole Ø (mm) Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es)
1 PJ-011A PJ-011A Stock Check PJ-011A Product Information 13 6 Jack Panel Mount 13 15.8 2 2 12 No 2 1
Model Number
Stock Check
Product Information
Height (mm)
Outer Hole Ø (mm)
Connector Type
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Center Pin Ø (mm)
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.