CUI

CP60 Series - 6.0 A Peltier (TEC) Module

Manufacturer CUI
Description 15 x 15 x 3.3 mm, 6.0 A Input w/ Leads
Model Number CP60133
Product selection
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Height (in) Length (in) Length (mm) Width (in) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP60133 CP60133 Stock Check CP60133 Product Information 3.3 6 0.591 x 0.591 x 0.13 15 x 15 x 3.3 0.13 0.591 15 0.591 15 12.2 72 0.5 3.8 66 13.6
2 CP60140 CP60140 Stock Check CP60140 Product Information 4 6 0.591 x 0.591 x 0.157 15 x 15 x 4 0.157 0.591 15 0.591 15 7.1 75 0.29 2.1 68 7.9
3 CP60233 CP60233 Stock Check CP60233 Product Information 3.3 6 0.787 x 0.787 x 0.13 20 x 20 x 3.3 0.13 0.787 20 0.787 20 27.9 72 1.2 8.6 66 31.2
4 CP60240 CP60240 Stock Check CP60240 Product Information 4 6 0.787 x 0.787 x 0.157 20 x 20 x 4 0.157 0.787 20 0.787 20 13 75 0.53 3.8 68 14.5
5 CP60333 CP60333 Stock Check CP60333 Product Information 3.3 6 1.181 x 1.181 x 0.13 30 x 30 x 3.3 0.13 1.181 30 1.181 30 50.5 72 2.2 15.4 66 56.5
6 CP60340 CP60340 Stock Check CP60340 Product Information 4 6 1.181 x 1.181 x 0.157 30 x 30 x 4 0.157 1.181 30 1.181 30 29 75 1.21 8.6 68 32.4
7 CP60440 CP60440 Stock Check CP60440 Product Information 4 6 1.575 x 1.575 x 0.157 40 x 40 x 4 0.157 1.575 40 1.575 40 53 75 2.17 15.4 68 59.3
8 CP60301540 CP60301540 Stock Check CP60301540 Product Information 4.05 6 0.59 x 1.18 x 0.159 15 x 30 x 4.05 15 30 14.5 75 0.57 4.2 68 16.1
Model Number
Stock Check
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Height (in)
Length (in)
Length (mm)
Width (in)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.
Users Who Downloaded This Product Also Downloaded
Page