CMS-151125-078X Series - 15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, Mylar Cone

Manufacturer CUI
Description 15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, Mylar Cone, Spring Contacts
Model Number CMS-151125-078S
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information S.P. Level (dB) Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Cone Type Magnet Type Frame Shape Impedance (Ohms) Max Input (W) Nominal Input (W) Resonance Freq. (Hz)
1 CMS-151125-078S CMS-151125-078S Stock Check CMS-151125-078S Product Information 91 (0.7 W / 0.1 m) 0.59 x 0.43 x 0.1 15 x 11 x 2.5 Spring Contact Mylar Nd-Fe-B Rectangular 8 1 0.7 700
2 CMS-151125-078SP CMS-151125-078SP Stock Check CMS-151125-078SP Product Information 91 (0.7 W / 0.1 m) 0.59 x 0.43 x 0.1 15 x 11 x 2.5 Solder Pads Mylar Nd-Fe-B Rectangular 8 1 0.7 700
3 CMS-151125-078L100 CMS-151125-078L100 Stock Check CMS-151125-078L100 Product Information 91 (0.7 W / 0.1 m) 0.59 x 0.43 x 0.1 15 x 11 x 2.5 Wire Leads Mylar Nd-Fe-B Rectangular 8 1 0.7 700
Model Number
Stock Check
Product Information
S.P. Level (dB)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Impedance (Ohms)
Max Input (W)
Nominal Input (W)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.