CMS-151125-076X Series - 15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, Mylar Cone

Manufacturer CUI
Description 15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, Mylar Cone, Spring Contacts
Model Number CMS-151125-076S
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information S.P. Level (dB) Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Cone Type Magnet Type Frame Shape Impedance (Ohms) Max Input (W) Nominal Input (W) Resonance Freq. (Hz)
1 CMS-151125-076S CMS-151125-076S Stock Check CMS-151125-076S Product Information 92.5 (0.7 W / 1 m) 0.59 x 0.43 x 0.1 15 x 11 x 2.5 Spring Contact Mylar Nd-Fe-B Rectangular 6 1 0.7 550
2 CMS-151125-076SP CMS-151125-076SP Stock Check CMS-151125-076SP Product Information 92.5 (0.7 W / 1 m) 0.59 x 0.43 x 0.1 15 x 11 x 2.5 Solder Pads Mylar Nd-Fe-B Rectangular 6 1 0.7 550
3 CMS-151125-076L100 CMS-151125-076L100 Stock Check CMS-151125-076L100 Product Information 92.5 (0.7 W / 1 m) 0.59 x 0.43 x 0.1 15 x 11 x 2.5 Wire Leads Mylar Nd-Fe-B Rectangular 6 1 0.7 550
Model Number
Stock Check
Product Information
S.P. Level (dB)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Impedance (Ohms)
Max Input (W)
Nominal Input (W)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.