2

CVS-1508 - 15 mm, Round Frame, 0.3 W, 8 Ohm, Neodymium Magnet, Mylar Cone, RoHS Compliant

Manufacturer CUI
Description 15 mm, Round Frame, 0.3 W, 8 Ohm, Neodymium Magnet, Mylar Cone
Model Number CVS-1508
Product selection
Selector Model Number Stock Check Product Information Height (mm) S.P. Level (dB) Diameter (mm) Mounting Style Cone Type Magnet Type Frame Shape Dimensions Ø x H (in) Impedance (Ohms) Max Input (W) Dimensions Ø x H (mm) Resonance Freq. (Hz)
1 CVS-1508 CVS-1508 Stock Check CVS-1508 Product Information 7.5 87 (0.3 W / 0.1 m) 15 PCB Mylar Nd-Fe-B Round 0.59 x 0.3 8 0.5 15 x 7.5 1700
Model Number
Stock Check
Product Information
Height (mm)
S.P. Level (dB)
Diameter (mm)
Mounting Style
Cone Type
Magnet Type
Frame Shape
Dimensions Ø x H (in)
Impedance (Ohms)
Max Input (W)
Dimensions Ø x H (mm)
Resonance Freq. (Hz)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.