VMS-180 Series - 180 W, Single Output, Medical, PFC, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply

Manufacturer CUI
Description 12 vdc, 15 A, 180 W, Screw Type Connection
Model Number VMS-180-12
Product selection
Selector Model Number Stock Check Product Information Package Type Dimensions LxWxH (in) Dimensions LxWxH (mm) Mounting Style Grade Number of Outputs Safety Approvals Input Voltage (Vac) Output Voltage (Vdc) Power (W) Output Current (A)
1 VMS-180-12 VMS-180-12 Stock Check VMS-180-12 Product Information Open Frame 4 x 2 x 0.75 101.6 x 50.8 x 19.05 Chassis Medical 1 CE, Nemko, UL/cUL 80 ~ 264 12 180 15
3 VMS-180-15 VMS-180-15 Stock Check VMS-180-15 Product Information Open Frame 4 x 2 x 0.75 101.6 x 50.8 x 19.05 Chassis Medical 1 CE, Nemko, UL/cUL 80 ~ 264 15 180 12
5 VMS-180-24 VMS-180-24 Stock Check VMS-180-24 Product Information Open Frame 4 x 2 x 0.75 101.6 x 50.8 x 19.05 Chassis Medical 1 CE, Nemko, UL/cUL 80 ~ 264 24 180 7.5
7 VMS-180-30 VMS-180-30 Stock Check VMS-180-30 Product Information Open Frame 4 x 2 x 0.75 101.6 x 50.8 x 19.05 Chassis Medical 1 CE, Nemko, UL/cUL 80 ~ 264 30 180 6
9 VMS-180-48 VMS-180-48 Stock Check VMS-180-48 Product Information Open Frame 4 x 2 x 0.75 101.6 x 50.8 x 19.05 Chassis Medical 1 CE, Nemko, UL/cUL 80 ~ 264 48 180 3.75
11 VMS-180-58 VMS-180-58 Stock Check VMS-180-58 Product Information Open Frame 4 x 2 x 0.75 101.6 x 50.8 x 19.05 Chassis Medical 1 CE, Nemko, UL/cUL 80 ~ 264 58 180 3.1
Model Number
Stock Check
Product Information
Package Type
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Mounting Style
Grade
Number of Outputs
Safety Approvals
Input Voltage (Vac)
Output Voltage (Vdc)
Power (W)
Output Current (A)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.