CEM-1212S - 12 mm, 12 V, 85 dB, Through Hole, Sealed, Magnetic Audio Transducer Buzzer, RoHS Compliant

Manufacturer CUI
Description 12 mm, 12 V, 85 dB, Through Hole, Sealed, Magnetic Audio Transducer Buzzer
Model Number CEM-1212S
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) Diameter (mm) Curr. Consumption (mA) Mounting Style Driving Circuit Technology Washable Dimensions Ø x H (in) Operating Temp MIN (°C) Operating Temp MAX (°C) Input Type Rated Voltage Wave Solderable Dimensions Ø x H (mm) Sound Pressure (dB)
1 CEM-1212S CEM-1212S Stock Check CEM-1212S Product Information 9.5 12 40 Through Hole No Magnetic Yes 0.47 x 0.37 -20 60 Vo-p 12 No 12 x 9.5 85
Model Number
Stock Check
Product Information
Height (mm)
Diameter (mm)
Curr. Consumption (mA)
Mounting Style
Driving Circuit
Technology
Washable
Dimensions Ø x H (in)
Operating Temp MIN (°C)
Operating Temp MAX (°C)
Input Type
Rated Voltage
Wave Solderable
Dimensions Ø x H (mm)
Sound Pressure (dB)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.