CP08-M Series - 0.8 A Peltier (TEC) Module

Manufacturer CUI
Description 10 x 10 x 3.0 mm, 0.8 A Input w/Leads
Model Number CP081030-M
Product selection
Selector Model Number Stock Check Product Information Height (mm) Imax (A) Dimensions LxWxH (in) Dimensions LxWxH (mm) Length (mm) Width (mm) Qmax (Th=27°C) (W) ΔTmax (Th=50°C) Resistance (Ohms ± 10%) Vmax (V) ΔTmax (Th=27°C) Qmax (Th=50°C) (W)
1 CP081030-M CP081030-M Stock Check CP081030-M Product Information 3 0.8 0.39 x 0.39 x 0.12 10 x 10 x 3 10 10 3.7 75 9.85 8.8 68 4.2
Model Number
Product Information
Height (mm)
Imax (A)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Length (mm)
Width (mm)
Qmax (Th=27°C) (W)
ΔTmax (Th=50°C)
Resistance (Ohms ± 10%)
Vmax (V)
ΔTmax (Th=27°C)
Qmax (Th=50°C) (W)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.