CSS-95B30-SMT - 10 mm, 5 V, 92 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer, RoHS Compliant

Manufacturer CUI
Description 10 mm, 5 V, 92 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer
Model Number CSS-95B30-SMT
Product selection
Selector Model Number Stock Check Product Information Height (mm) Dimensions LxWxH (in) Dimensions LxWxH (mm) Curr. Consumption (mA) Mounting Style Driving Circuit Technology Washable Length (mm) Width (mm) Operating Temp MIN (°C) Operating Temp MAX (°C) Input Type Rated Voltage Wave Solderable Sound Pressure (dB)
1 CSS-95B30-SMT CSS-95B30-SMT Stock Check CSS-95B30-SMT Product Information 3.2 0.39 x 0.39 x 0.13 10 x 10 x 3.2 80 Surface Mount No Magnetic No 10 10 -20 70 Vo-p 5 No 92
Model Number
Product Information
Height (mm)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Curr. Consumption (mA)
Mounting Style
Driving Circuit
Technology
Washable
Length (mm)
Width (mm)
Operating Temp MIN (°C)
Operating Temp MAX (°C)
Input Type
Rated Voltage
Wave Solderable
Sound Pressure (dB)
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.