PJ-075CH-SMT-TR - 1 mm Center Pin, 3.5 A, Right Angle, Surface Mount (SMT), Shielded, Dc Power Jack Connector, RoHS Compliant

Manufacturer CUI
Description 1 mm Center Pin, 3.5 A, Right Angle, Surface Mount (SMT), Shielded, Dc Power Jack Connector
Model Number PJ-075CH-SMT-TR
Request Free PCB CAD Models
Product selection
Selector Model Number Stock Check Product Information Height (mm) Outer Hole Ø (mm) Dimensions LxWxH (in) Dimensions LxWxH (mm) Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 PJ-075CH-SMT-TR PJ-075CH-SMT-TR Stock Check PJ-075CH-SMT-TR Product Information 4.8 3.7 0.35 x 0.24 x 0.19 9 x 6 x 4.8 Jack Surface Mount 9 6 2 1 24 Yes 3.5 1 Horizontal
Model Number
Height (mm)
Outer Hole Ø (mm)
Dimensions LxWxH (in)
Dimensions LxWxH (mm)
Connector Type
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Center Pin Ø (mm)
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.