2

PJ1-023-SMT-TR - 0.65 mm Center Pin, 2.5 A, Right Angle, Surface Mount (SMT), Shielded, Dc Power Jack Connector, RoHS Compliant

Manufacturer CUI
Description 0.65 mm Center Pin, 2.5 A, Right Angle, Surface Mount (SMT), Shielded, Dc Power Jack Connector
Model Number PJ1-023-SMT-TR
Product selection
Selector Model Number Stock Check Product Information Height (mm) Outer Hole Ø (mm) Connector Type Mounting Style Length (mm) Width (mm) Number of Conductors Center Pin Ø (mm) Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es) Orientation
1 PJ1-023-SMT-TR PJ1-023-SMT-TR Stock Check PJ1-023-SMT-TR Product Information 5.2 2.8 Jack Surface Mount 12 5.6 2 0.65 24 Yes 2.5 1 Horizontal
Model Number
Height (mm)
Outer Hole Ø (mm)
Connector Type
Mounting Style
Length (mm)
Width (mm)
Number of Conductors
Center Pin Ø (mm)
Voltage Rating (Vdc)
Shielding
Current Rating (A)
Internal Switch(es)
Orientation
Documentation
Contact the supplier
CUI Electro-mechanical components
CUI, Inc.